Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,4147 kr - 1,5368 kr | Fråga angående leveranstidhär |
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.827 in
21.0 mm
|
||
| 2,0107 kr - 2,1687 kr | 11776 I lager |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm
|
||
| 3,5189 kr - 3,5189 kr | 10882 I lager |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 2,3817 kr - 3,299 kr | 2000 I lager |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 1,6717 kr - 2,3035 kr | 9180 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 2,1007 kr - 2,7325 kr | 18000 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 2,0971 kr - 2,2272 kr | 1000 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 10134825 | 3,6096 kr - 3,6096 kr | 27998 I lager |
0.075 in
1.9 mm
|
0.358 in
9.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.469 in
11.9 mm
|
|
| 3,5505 kr - 3,5505 kr | 2074 I lager |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 13,5215 kr - 13,5215 kr | Fråga angående leveranstidhär |
0.083 in
2.1 mm
|
0.945 in
24.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
| 2,0415 kr - 2,648 kr | 78336 I lager |
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.567 in
14.4 mm
|
||
| 0,716 kr - 0,9985 kr | 21334 I lager |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 2,2338 kr - 4,0682 kr | Fråga angående leveranstidhär |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Svart
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 0,716 kr - 0,9985 kr | 236 I lager |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 1,1139 kr - 1,7604 kr | 51397 I lager |
0.315 in
8.0 mm
|
0.311 in
7.9 mm
|
Svart
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,716 kr - 0,9985 kr | 10606 I lager |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 1,9084 kr - 2,4705 kr | 9000 I lager |
0.63 in
16.0 mm
|
0.39 in
9.9 mm
|
Svart
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.551 in
14.0 mm
|
||
| 1,145 kr - 1,4793 kr | 9389 I lager |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Svart
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,716 kr - 1,1346 kr | 7242 I lager |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
Svart
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 2,4261 kr - 2,4705 kr | Fråga angående leveranstidhär |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm