Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,018 kr - 1,2467 kr | 7000 I lager |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.346 in
8.8 mm
|
||
| 1,4941 kr - 1,4941 kr | 18021 I lager |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Svart
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 2,207 kr - 2,3258 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 2,1373 kr - 2,2682 kr | 10120 I lager |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 1,6717 kr - 2,1254 kr | 3000 I lager |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 1,6717 kr - 2,1649 kr | 835 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,9438 kr - 1,0045 kr | 19963 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 2,1007 kr - 2,7325 kr | Fråga angående leveranstidhär |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 2,5496 kr - 2,7083 kr | 10978 I lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 2,076 kr - 2,214 kr | 2540 I lager |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 1,6717 kr - 2,2092 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 2,1007 kr - 2,6036 kr | 846 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 1,6717 kr - 2,4772 kr | 1150 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,9787 kr - 1,0875 kr | 61274 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 2,7417 kr - 2,8909 kr | Fråga angående leveranstidhär |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 1,8435 kr - 1,9559 kr | 104 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 2,5198 kr - 2,6572 kr | 4592 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 2,9446 kr - 3,049 kr | 19448 I lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 1,6717 kr - 2,1254 kr | 16 I lager |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 1,6717 kr - 2,1501 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm