Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,1038 kr - 1,3627 kr | Fråga angående leveranstidhär |
0.141 in
3.6 mm
|
0.425 in
10.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.635 in
16.1 mm
|
||
| 0,9375 kr - 1,1575 kr | Fråga angående leveranstidhär |
0.079 in
2 mm
|
0.583 in
14.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.476 in
12.1 mm
|
1.008 in
25.6 mm
|
||
| 0,4774 kr - 0,5893 kr | 13788 I lager |
0.062 in
1.6 mm
|
0.281 in
7.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.490 in
12.4 mm
|
||
| 0,7396 kr - 0,9867 kr | 2077 I lager |
0.031 in
0.8 mm
|
0.563 in
14.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.745 in
18.9 mm
|
||
| 0,8474 kr - 1,0463 kr | Fråga angående leveranstidhär |
0.078 in
2 mm
|
0.470 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.945 in
24 mm
|
||
| 0,5629 kr - 0,6949 kr | 5937 I lager |
0.062 in
1.6 mm
|
0.370 in
9.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,5502 kr - 0,6794 kr | Fråga angående leveranstidhär |
0.188 in
4.8 mm
|
0.500 in
12.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.430 in
10.9 mm
|
0.750 in
19.1 mm
|
||
| 0,5718 kr - 0,7061 kr | 2000 I lager |
0.060 in
1.5 mm
|
0.502 in
12.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.316 in
8 mm
|
0.620 in
15.7 mm
|
||
| 0,4071 kr - 0,5025 kr | 400 I lager |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.510 in
13 mm
|
0.750 in
19.1 mm
|
||
| 2,0688 kr - 2,5541 kr | 7000 I lager |
0.187 in
4.7 mm
|
0.718 in
18.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.125 in
28.6 mm
|
||
| 1,0447 kr - 1,2898 kr | Fråga angående leveranstidhär |
0.125 in
3.2 mm
|
0.633 in
16.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.510 in
13 mm
|
0.875 in
22.2 mm
|
||
| 0,4774 kr - 0,5893 kr | 1873 I lager |
0.062 in
1.6 mm
|
0.343 in
8.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.257 in
6.5 mm
|
0.504 in
12.8 mm
|
||
| 0,87 kr - 1,0742 kr | 15000 I lager |
0.075 in
1.9 mm
|
0.470 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.420 in
10.7 mm
|
0.710 in
18 mm
|
||
| 1,6192 kr - 1,9991 kr | 500 I lager |
0.063 in
1.6 mm
|
0.750 in
19.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.635 in
16.1 mm
|
0.875 in
22.2 mm
|
||
| 0,4566 kr - 0,5637 kr | 27385 I lager |
0.062 in
1.6 mm
|
0.322 in
8.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.625 in
15.9 mm
|
||
| 0,4774 kr - 0,5893 kr | Fråga angående leveranstidhär |
0.046 in
1.2 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.467 in
11.9 mm
|
||
| 0,4629 kr - 0,5715 kr | 518 I lager |
0.062 in
1.6 mm
|
0.260 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.399 in
10.1 mm
|
||
| 0,499 kr - 0,616 kr | 1494 I lager |
0.063 in
1.6 mm
|
0.498 in
12.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.378 in
9.6 mm
|
0.750 in
19.1 mm
|
||
| 0,4846 kr - 0,5982 kr | 1000 I lager |
0.075 in
1.9 mm
|
0.316 in
8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.166 in
4.2 mm
|
0.545 in
13.8 mm
|
||
| 0,4702 kr - 0,5804 kr | 6000 I lager |
0.063 in
1.6 mm
|
0.469 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.344 in
8.7 mm
|
0.750 in
19.1 mm