Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3404 kr - 0,4203 kr | 2179 I lager |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,4458 kr - 0,5503 kr | 31759 I lager |
0.031 in
0.8 mm
|
0.195 in
5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
||
| 0,5502 kr - 0,6794 kr | Fråga angående leveranstidhär |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
| 0,4774 kr - 0,5893 kr | 13252 I lager |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 10187821 | 0,4511 kr - 0,5571 kr | 36571 I lager |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
|
| 0,3404 kr - 0,4203 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,4511 kr - 0,5571 kr | 217 I lager |
0.126 in
3.2 mm
|
0.248 in
6.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
| 0,3161 kr - 0,3902 kr | 4000 I lager |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 0,2512 kr - 0,3102 kr | 1985 I lager |
0.051 in
1.3 mm
|
0.441 in
11.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
| 0,6546 kr - 0,8081 kr | 1420 I lager |
0.083 in
2.1 mm
|
0.209 in
5.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.772 in
19.6 mm
|
||
| 0,2549 kr - 0,3146 kr | 151785 I lager |
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.492 in
12.5 mm
|
||
| 0,2458 kr - 0,3035 kr | 900 I lager |
0.055 in
1.4 mm
|
0.138 in
3.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.409 in
10.4 mm
|
||
| 1,922 kr - 2,3728 kr | 2702 I lager |
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
||
| 0,3542 kr - 0,4372 kr | 33403 I lager |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
||
| 0,4017 kr - 0,4959 kr | 1457 I lager |
0.083 in
2.1 mm
|
0.181 in
4.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.622 in
15.8 mm
|
||
| 0,2287 kr - 0,2824 kr | 940 I lager |
0.059 in
1.5 mm
|
0.161 in
4.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 0,3725 kr - 0,46 kr | 3247 I lager |
0.098 in
2.5 mm
|
0.177 in
4.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.52 in
13.2 mm
|
0.748 in
19.0 mm
|
||
| 0,2765 kr - 0,3413 kr | 1968 I lager |
|
|
Naturfärgad
|
Nylon 6/6
|
|
0.276 in
7.0 mm
|
||
| 0,29 kr - 0,358 kr | 4417 I lager |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1945 kr - 0,2401 kr | 13736 I lager |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm