Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2845 kr - 0,3514 kr | 14000 I lager |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.093 in
2.4 mm
|
0.250 in
6.4 mm
|
||
| 1,3413 kr - 1,6558 kr | 12500 I lager |
0.125 in
3.2 mm
|
0.546 in
13.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.980 in
24.9 mm
|
||
| 0,434 kr - 0,5359 kr | 1000 I lager |
0.031 in
0.8 mm
|
0.234 in
5.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.315 in
8 mm
|
||
| 0,434 kr - 0,5359 kr | 3198 I lager |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.175 in
4.4 mm
|
0.340 in
8.6 mm
|
||
| 1,0574 kr - 1,3054 kr | 581 I lager |
0.065 in
1.7 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.495 in
12.6 mm
|
||
| 0,3828 kr - 0,4725 kr | 11990 I lager |
0.031 in
0.8 mm
|
0.169 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.250 in
6.4 mm
|
||
| 0,5477 kr - 0,6762 kr | 500 I lager |
0.047 in
1.2 mm
|
0.375 in
9.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.325 in
8.3 mm
|
0.468 in
11.9 mm
|
||
| 0,2746 kr - 0,3391 kr | 27000 I lager |
0.031 in
0.8 mm
|
0.219 in
5.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.124 in
3.1 mm
|
0.313 in
8 mm
|
||
| 0,2522 kr - 0,3113 kr | Fråga angående leveranstidhär |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.216 in
5.5 mm
|
||
| 0,4629 kr - 0,5715 kr | Fråga angående leveranstidhär |
0.030 in
0.8 mm
|
0.365 in
9.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.312 in
7.9 mm
|
0.575 in
14.6 mm
|
||
| 0,3828 kr - 0,4725 kr | 996 I lager |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm
|
||
| 0,3314 kr - 0,4091 kr | Fråga angående leveranstidhär |
0.079 in
2 mm
|
0.310 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.202 in
5.1 mm
|
0.433 in
11 mm
|
||
| 0,4305 kr - 0,5314 kr | 1892 I lager |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| 0,3161 kr - 0,3902 kr | 15000 I lager |
0.079 in
2 mm
|
0.315 in
8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.480 in
12.2 mm
|
||
| 0,2522 kr - 0,3113 kr | 3998 I lager |
0.031 in
0.8 mm
|
0.140 in
3.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.200 in
5.1 mm
|
||
| 0,8546 kr - 1,0551 kr | 994 I lager |
0.059 in
1.5 mm
|
0.315 in
8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.240 in
6.1 mm
|
0.483 in
12.3 mm
|
||
| 0,3476 kr - 0,4292 kr | Fråga angående leveranstidhär |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.063 in
1.6 mm
|
0.187 in
4.7 mm
|
||
| 0,4242 kr - 0,5236 kr | 998 I lager |
0.031 in
0.8 mm
|
0.118 in
3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.075 in
1.9 mm
|
0.197 in
5 mm
|
||
| 0,3476 kr - 0,4292 kr | Fråga angående leveranstidhär |
0.046 in
1.2 mm
|
0.145 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.235 in
6 mm
|
||
| 0,6016 kr - 0,7427 kr | 4088 I lager |
0.047 in
1.2 mm
|
0.194 in
4.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.300 in
7.6 mm