Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 0,747 kr - 1,0414 kr | 4000 I lager |
0.315 in
8.0 mm
|
0.173 in
4.4 mm
|
Svart
|
Nylon 6/6
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,9823 kr - 1,3684 kr | 6000 I lager |
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.394 in
10.0 mm
|
||
| 2,7999 kr - 2,9154 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Svart
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 2,2364 kr - 2,3375 kr | 67400 I lager |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 0,4116 kr - 0,5081 kr | Fråga angående leveranstidhär |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,4548 kr - 0,5614 kr | 694 I lager |
0.063 in
1.6 mm
|
0.260 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.399 in
10.1 mm
|
||
| 0,4367 kr - 0,5392 kr | 971 I lager |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,2962 kr - 0,3658 kr | 15087 I lager |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
||
| 0,3458 kr - 0,4269 kr | 7000 I lager |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 0,4017 kr - 0,4959 kr | 13182 I lager |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 0,4116 kr - 0,5081 kr | 1000 I lager |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,4017 kr - 0,4959 kr | 1300 I lager |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 1,0163 kr - 1,2547 kr | 36998 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,3458 kr - 0,4269 kr | 10958 I lager |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,4305 kr - 0,5314 kr | 10482 I lager |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,3404 kr - 0,4203 kr | 2000 I lager |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,4305 kr - 0,5314 kr | 39321 I lager |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 3,8206 kr - 4,623 kr | Fråga angående leveranstidhär |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Svart
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 2,2486 kr - 2,9143 kr | 4956 I lager |
0.197 in
5.0 mm
|
0.488 in
12.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.886 in
22.5 mm
|
||
| 0,4511 kr - 0,5571 kr | 3 I lager |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.261 in
6.6 mm
|
0.513 in
13 mm