Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4774 kr - 0,5893 kr | 13252 I lager |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.642 in
16.3 mm
|
||
| 10187821 | 0,4511 kr - 0,5571 kr | 36571 I lager |
0.063 in
1.6 mm
|
0.327 in
8.3 mm
|
Naturfärgad
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.63 in
16.0 mm
|
|
| 0,5502 kr - 0,6794 kr | Fråga angående leveranstidhär |
0.046 in
1.2 mm
|
0.135 in
3.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.218 in
5.5 mm
|
||
| 2,2364 kr - 2,3375 kr | 67400 I lager |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 0,4323 kr - 0,5337 kr | 1000 I lager |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
||
| 0,7373 kr - 0,9103 kr | 1700 I lager |
0.062 in
1.6 mm
|
0.625 in
15.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| 0,4774 kr - 0,5893 kr | 12000 I lager |
0.031 in
0.8 mm
|
0.250 in
6.4 mm
|
Naturfärgad
|
Nylon 6/6
|
0.135 in
3.4 mm
|
0.438 in
11.1 mm
|
||
| 0,5502 kr - 0,6794 kr | 22496 I lager |
0.063 in
1.6 mm
|
0.470 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.385 in
9.8 mm
|
0.570 in
14.5 mm
|
||
| 0,6213 kr - 0,7671 kr | Fråga angående leveranstidhär |
0.046 in
1.2 mm
|
0.375 in
9.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.750 in
19.1 mm
|
||
| 1,8569 kr - 2,2924 kr | 497 I lager |
0.125 in
3.2 mm
|
0.752 in
19.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.515 in
13.1 mm
|
1.105 in
28.1 mm
|
||
| 0,8574 kr - 1,0586 kr | 448 I lager |
0.062 in
1.6 mm
|
0.375 in
9.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.255 in
6.5 mm
|
0.550 in
14 mm
|
||
| 0,6368 kr - 0,7861 kr | Fråga angående leveranstidhär |
0.065 in
1.7 mm
|
0.430 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.322 in
8.2 mm
|
0.740 in
18.8 mm
|
||
| 0,8233 kr - 1,0165 kr | Fråga angående leveranstidhär |
0.070 in
1.8 mm
|
0.265 in
6.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.184 in
4.7 mm
|
0.630 in
16 mm
|
||
| 0,4062 kr - 0,5014 kr | Fråga angående leveranstidhär |
0.079 in
2 mm
|
0.472 in
12 mm
|
Naturfärgad
|
Nylon 6/6
|
0.394 in
10 mm
|
0.630 in
16 mm
|
||
| 0,821 kr - 1,0136 kr | Fråga angående leveranstidhär |
0.060 in
1.5 mm
|
0.435 in
11 mm
|
Naturfärgad
|
Nylon 6/6
|
0.310 in
7.9 mm
|
0.825 in
21 mm
|
||
| 0,8546 kr - 1,0551 kr | Fråga angående leveranstidhär |
0.063 in
1.6 mm
|
0.308 in
7.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.196 in
5 mm
|
0.500 in
12.7 mm
|
||
| 0,4629 kr - 0,5715 kr | 28000 I lager |
0.078 in
2 mm
|
0.203 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
0.203 in
5.2 mm
|
0.313 in
8 mm
|
||
| 0,4458 kr - 0,5503 kr | 969 I lager |
0.063 in
1.6 mm
|
0.220 in
5.6 mm
|
Naturfärgad
|
Nylon 6/6
|
0.148 in
3.8 mm
|
0.380 in
9.7 mm
|
||
| 0,7583 kr - 0,9362 kr | 494 I lager |
0.050 in
1.3 mm
|
0.375 in
9.5 mm
|
Naturfärgad
|
Nylon 6/6
|
0.280 in
7.1 mm
|
0.630 in
16 mm
|
||
| 0,6683 kr - 0,8251 kr | 896 I lager |
0.047 in
1.2 mm
|
0.750 in
19.1 mm
|
Naturfärgad
|
Nylon 6/6
|
0.617 in
15.7 mm
|
0.880 in
22.4 mm