Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Innerdiameter | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 3,5793 kr - 3,6515 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 1,6717 kr - 2,1746 kr | 2930 I lager |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| 2,7999 kr - 2,9154 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Svart
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,7677 kr - 0,7677 kr | 5000 I lager |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 1,068 kr - 1,4941 kr | 4830 I lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 2,3817 kr - 3,299 kr | 10518 I lager |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 1,1968 kr - 1,5533 kr | 23822 I lager |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Svart
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 1,0696 kr - 1,4941 kr | 18820 I lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Svart
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 1,0932 kr - 1,5237 kr | 1223 I lager |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Svart
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,747 kr - 1,0414 kr | 7805 I lager |
0.177 in
4.5 mm
|
0.177 in
4.5 mm
|
Svart
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8.0 mm
|
||
| 0,747 kr - 1,1835 kr | 6801 I lager |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Svart
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
||
| 1,1509 kr - 1,5977 kr | 105373 I lager |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| 1,321 kr - 1,716 kr | 63749 I lager |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 1,6125 kr - 2,1007 kr | 2500 I lager |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 2,8699 kr - 2,9883 kr | 1000 I lager |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Svart
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.299 in
7.6 mm
|
||
| 1,6804 kr - 2,1687 kr | 22804 I lager |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.476 in
12.1 mm
|
0.787 in
20.0 mm
|
||
| 1,6804 kr - 2,1687 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
Naturfärgad
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.689 in
17.5 mm
|
||
| 1,0932 kr - 1,5237 kr | Fråga angående leveranstidhär |
0.059 in
1.5 mm
|
0.469 in
11.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| 1,179 kr - 1,6421 kr | 39520 I lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Naturfärgad
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| 2,0107 kr - 2,1687 kr | 6776 I lager |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Naturfärgad
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm