Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Self Adhesive Socket

 (7 product groups)

List Grid

Adhesive Mount Cable Tie Holder

In stock - Delivery conditions may apply, visit our FAQs In production

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Adhesive/Screw Mount Wire Saddle

In stock - Delivery conditions may apply, visit our FAQs In production

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

{0} variants (Filters applied) {0} variants (No filters applied)

Fibre Guides

In stock - Delivery conditions may apply, visit our FAQs In production

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

{0} variants (Filters applied) {0} variants (No filters applied)

Mounted Twist Ties

In stock - Delivery conditions may apply, visit our FAQs In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variants (Filters applied) {0} variants (No filters applied)

Self Adhesive Wire Clip

In stock - Delivery conditions may apply, visit our FAQs In production

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Splice Holders

In stock - Delivery conditions may apply, visit our FAQs In production

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

{0} variants (Filters applied) {0} variants (No filters applied)

Standoff Twist Ties

In stock - Delivery conditions may apply, visit our FAQs In production

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.

{0} variants (Filters applied) {0} variants (No filters applied)