For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(24 product groups)
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.
It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.
Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.
It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.
It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.
It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.
It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.
It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.
Spring Loaded Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly.
It is suitable for applications including shears, presses and moulding machines. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.
This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.
These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.
Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.
Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
One arm, flexible cable clips to easily clamp down on wires, while still making them accesible if necessary. Available with or withour vinyl coating.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.
It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue