For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(4 product groups)
Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.
The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.
Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.
Quick Fit Grommets, also known as Open Grommets, snap neatly and quickly into position. These simple Open Rubber Grommets have a beveled edge that allows for quick fit installation, requiring pressure from only one side to easily and quickly secure into a panel.
Grommet - Open Type are ideal when access to the other side of the panel is restricted. Our Open Grommet range is available in a choice of rubber materials, including; Polyvinyl Chloride (PVC), Thermoplastic Elastomer (TPE) and Silicone Rubber.
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs and Flat Washers.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue