For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(91 product groups)
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 3 colors: clear, white, grey. Clear is ideal for clear acrylic and glass applications. Pre-cut pieces make application easy – just peel and bond. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: Clear: -20F to 300F White: -20F to 240F Grey: -20F to 240F; Applications: Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
Duraco High Bond Tapes are high performance acrylic foam core tapes that meet a wide range of application needs. High Bond Tapes are tamper resistant, great for bonding dissimilar metals, and excellent resistant to temperature cycles. Available in 4 colors: clear, white, grey, and black. Clear is ideal for clear acrylic and glass applications. Specifications: Adhesive: Acrylic Foam Core Permanent Adhesive. Service Temperature Range: -20F to 300F Applications. Appliance: replace mechanical fasteners in consumer and commercial appliances. Design: Seamless attachment of decorative panels. Electronics: LCD displays, hand held electronic assembly, data enclosures. Event Promotion: seamless banner assembly and sign installation. HVAC: replace mechanical fasteners and welding in heading and air conditioning unit assembly
High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
This range of Industrial Articulated Feet feature a threaded stud made from 304 Stainless Steel attached to a black Polyamide (PA) base, providing a maximum articulation of 30. Ideal for use in Food Production Industries and Catering.
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
These PCB SUpport pillars are designed to be fixed into a key hole slot. This allows for easy removal if neccessary. They are available in either bayonet nose or two piece snap-in.
Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials
Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.
Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Lift-Off Hinges are made up of two component parts that allow for door removal without any requirement to open the door. Flag Hinges are ideal for removable door or lid applications. Common Flag Hinge applications include; cabinets, control boxes, storage units, doors and any application where access to an interior is needed.
This range combines these two hinge functions; creating Lift Off Flag Hinges that allow for simultaneous movement of two hinged lids or cabinet doors. The lift-off hinges should be mounted on a vertical surface, which then allows horizontal movement for either hinged side.
This range features a choice of materials, including; Aluminium, Steel and Stainless Steel Lift Off Hinges.
Lift-Off Flag Hinges - Weld on are a two part rolled steel body with round end caps. Ideal for weld on frame for more industrial units
Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Anti-vibration Machine Mounts absorb shock and reduce noise as well as providing good adhesion to the floor. These mounts are ideal for use as feet for machinery and conveyors.
Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.
Mounting feet are used to secure PC boards onto a chassis.
PCB Card ejectors aid card insertion and extraction. Leverage against guide rack or chassis ejects board. Prevent undue stresses and protect the components, circuitry and connectors in PCB support systems. CBE - Snaps into .109 hole. RCP - Spring Pins for installation supplied"
PCB Card Inserters, Extractors & Ejectors are fitted to Printed Circuit Boards (PCB) to aid in the removal of the card from a restricted space. PCB Extractors and PCB Inserters, sometimes known as PCB Card Handles, are mounted directly on to the board, and provide a handle so the technician can pull the board without touching any of the circuitry.
PCB Handle Ejectors act as a lever, usuing mechanical force againsts a guide rack or chassis to move the board out. Level action PCB Handles & Ejectors aid card insertion and extraction.
Attaches to a circuit board for ease of pulliing out and pushing back into position. Curved tab for fingertip grip. Snaps into two 0.125 diameter holes in a 1/16" nominal board.
Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
Our PCB mounting hardware range includes these Mounting Blocks that are made from Natural Nylon 6/6.
PCB Mounting Blocks are a useful component for the mounting of printed circuit boards and small panels, at a right angle within equipment. The nylon PCB Mounting Block is a quick and easy replacement for an aluminium PCB Bracket, and provides secure mounting.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue