Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Crank Handles Wire Clips

 (3 product groups)

List Grid

Adjustable Wire Clip

In stock - Delivery conditions may apply, visit our FAQs In production

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} variants (Filters applied) {0} variants (No filters applied)

Screw Mount Wire Clip

In stock - Delivery conditions may apply, visit our FAQs In production

Screw mount wire clips to hold cables in place. Available in two different types.

{0} variants (Filters applied) {0} variants (No filters applied)

Self Adhesive Wire Clip

In stock - Delivery conditions may apply, visit our FAQs In production

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)