For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(7 product groups)
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
A premium Draw Latch that includes latch and keeper.
This Latch Keeper features a gently curved low-profile surface mount design that resists accidental opening, during stress or vibration. The high-strength body encloses all working hardware for improved aesthetics and tamper resistance. A simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability.
These Drawer Latches are made from Die-Cast Zinc; they are suitable for indoor and outdoor applications.
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue