For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(5 product groups)
Die cast Fixed Straight Arm Crank Handles are ideal for use on window construction, trailer hitches, commercial equipment, and machinery adjustment controls. The straight arm allows for fast and easy rotation.
Fold-Away Handles, sometimes called Collapsible Handles, are commonly used on window construction, trailer hitches and for machinery adjustment controls. The fold down handle folds parallel to the body of the crank for safety, and to save space when not in use.
Browse our range of fixed revolving and fold-away handles, including; Revolving and Folding Handles with straight or conical design options that are made from Black Thermoplastic. Our Folding Handle options include a Stainless Steel Crank Handle and Folding Crank Handle options made from Black Polyamide (PA) with a matte finish.
Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue