For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(4 product groups)
Die cast Fixed Straight Arm Crank Handles are ideal for use on window construction, trailer hitches, commercial equipment, and machinery adjustment controls. The straight arm allows for fast and easy rotation.
Fold-Away Handles, sometimes called Collapsible Handles, are commonly used on window construction, trailer hitches and for machinery adjustment controls. The fold down handle folds parallel to the body of the crank for safety, and to save space when not in use.
Browse our range of fixed revolving and fold-away handles, including; Revolving and Folding Handles with straight or conical design options that are made from Black Thermoplastic. Our Folding Handle options include a Stainless Steel Crank Handle and Folding Crank Handle options made from Black Polyamide (PA) with a matte finish.
A choice of single or dual flipper gaskets. The single flipper is made from EDPM material, whereas the dual flippers have hard rubber carrier to improve grip to a panel and a softer rubber to aid compression. Both profiles are flexible and can be pressed on by hand, making them a quick and easy solution. Black finish and has a steel spring core. Supplied in 20.0 metre rolls.
Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue