For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(6 product groups)
Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.
Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.
A range of Insert Nuts with a cone-shaped design. Options include designs with and without a flange that features a hexagonal driver that is compatible with an M6 or M8 Hexagonal Key (Allen Key).
These nuts provide a strong and permanent thread into wood and wood-based products and applications. They screw easily into a panel, and the external thread ensures positive locking. The featured flange prevents the nut from penetrating too far into the panel.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue