466849
Quantity | Unit price |
---|---|
1000 - 9999 | R 3,7815 |
10000 + | R 3,5556 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 12.7 mm |
---|---|
Approximate Cable Holding Diameter | 0.5 in |
Compatible Hole Diameter | 19.0 mm |
Compatible Hole Diameter | 0.748 in |
Head Diameter | 21.4 mm |
Head Diameter | 0.843 in |
Overall Height | 14.0 mm |
Overall Height | 0.551 in |
Full Material | Nylon 6/6 |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Universal |
Special Features | Heat Stabilized |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue