Menu Search

Parallel Protection Plug 30.0 mm 8.5 mm LDPE Natural

Natural LDPE Tube End Plug protects threaded or non-threaded pipe ends, they are sized and designed for positive-gripping power over the outside diameter of the pipe.
Item code:

1474560

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 4,5059
500 - 999 R 4,1001
1000 + R 3,1701
Standard pack: 250

Order in multiple of 250

Total price:

R 1 126,48

250 x R 4,5059

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Compatible Tube Diameter 30.0 mm
Height Under Lip 8.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us