Quantity | Unit price |
---|---|
5 - 49 | R 35,9121 |
50 - 249 | R 19,0212 |
250 - 999 | R 11,5243 |
1000 + | R 8,6532 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Compatible Thread Standard | GAS |
Compatible Thread Sizes (All) | 3/8 |
Overall Diameter | 21.0 mm |
Overall Diameter | 0.827 in |
Commodity Code | 3926300090 |
Full Material | Polyamide |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Engagement | Fully Threaded |
Fitting Style | Threaded |
Thread Size | 3/8 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue