Menu Search

Tapered Cap & Plug 50.3 mm 54.1 mm Clear

LDPE Tapered Standard Cap & Plug is designed to allow the part to plug multiple inner diameters or cap multiple outside diameters.
Item code:

2132000

3600 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 6,9807
1000 + R 3,2337
Standard pack: 1000

Order in multiple of 100

Total price:

R 698,07

100 x R 6,9807

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Material LDPE
Fitting Style Push Fit
Inside Diameter Range 48.7 - 52.5 mm
Outside Diameter Range 50.3 - 54.1 mm
Flange Diameter 60.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us