Quantity | Unit price |
---|---|
5 - 24 | R 308,2267 |
25 + | R 137,1099 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 85.0 mm |
---|---|
Handle Length | 3.346 in |
Handle Width | 35.0 mm |
Handle Width | 1.378 in |
Head Height | 11.5 mm |
Head Height | 0.453 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Maximum Grip | 28.5 mm |
Maximum Grip | 1.122 in |
Mounting Hole Length | 75.0 mm |
Mounting Hole Length | 2.953 in |
Mounting Hole Width | 25.0 mm |
Mounting Hole Width | 0.984 in |
Finish | Black Polyamide |
Handle Type | Swinghandle |
Key Type | No Key |
Latch Material | PA |
Mounting Orientation | Universal |
Standards | DIN |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue