Straight Sleeve Bearings are a versatile and reliable solution for a wide range of mechanical applications. These bearings are designed to provide smooth and efficient rotational motion, reducing friction and ensuring optimal performance. With their exceptional characteristics and numerous benefits, Straight Sleeve Bearings are widely used in industries such as automotive, industrial machinery, and aerospace.
One of the key characteristics of Straight Sleeve Bearings is their high load-bearing capacity. These bearings are constructed from high-quality materials, such as bronze, steel, or composite materials, which offer excellent strength and durability. The precise manufacturing process ensures tight tolerances, resulting in a perfect fit between the bearing and shaft. This close fit reduces friction and wear, allowing for smooth and efficient rotation. Additionally, Straight Sleeve Bearings are self-lubricating, eliminating the need for external lubrication systems and reducing maintenance requirements.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
R 5,9682 - R 11,9231 | 2063 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
|
No
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||||
R 8,7861 - R 14,2625 | 1641 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
|
No
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
||||
R 10,2749 - R 16,1633 | In production |
0.394 in
10.0 mm
|
|
No
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
||||
R 11,5775 - R 18,2369 | 848 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
|
No
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
|
||||
R 17,2001 - R 30,3195 | 707 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
|
No
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
|
||||
R 18,1173 - R 31,9678 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.669 in
17.0 mm
|
|
No
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
|
||||
R 19,061 - R 33,616 | 49 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
|
No
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||||
R 23,155 - R 69,9304 | 7 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
|
No
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||||
R 42,575 - R 87,0641 | 37 In stock - Delivery conditions may apply, visit our FAQs |
1.102 in
28.0 mm
|
|
No
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
|
||||
R 80,0059 - R 112,9308 | 170 In stock - Delivery conditions may apply, visit our FAQs |
1.339 in
34.0 mm
|
|
No
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
|
||||
R 99,16 - R 123,219 | 310 In stock - Delivery conditions may apply, visit our FAQs |
1.732 in
44.0 mm
|
|
No
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
|
||||
R 9,1583 - R 14,874 | 95 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
|
No
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
||||
R 32,433 - R 64,9059 | 38 In stock - Delivery conditions may apply, visit our FAQs |
1.339 in
34.0 mm
|
|
No
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
|
||||
R 36,5802 - R 73,1471 | 108 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
|
No
|
1.575 in
40.0 mm
|
1.378 in
35.0 mm
|
|
||||
R 87,9813 - R 138,2791 | 55 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
|
No
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
|
||||
R 5,3567 - R 10,7002 | 153 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
|
No
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
|
||||
R 5,7156 - R 11,4313 | 209 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
|
No
|
0.295 in
7.5 mm
|
0.315 in
8.0 mm
|
|
||||
R 9,7033 - R 15,7645 | 129 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
|
No
|
0.217 in
5.5 mm
|
0.315 in
8.0 mm
|
|
||||
R 11,0192 - R 17,3463 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
|
No
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
|
||||
R 16,6285 - R 29,3226 | 544 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
|
No
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue