Menu Search

Soft Close Buffer 50.0 mm 12.0 mm Grey

Soft Close Buffers easy attach to the inside of doors and drawers to prevent slamming shut, and provide a gentle soft close action. This helps prevent wear and tear to furniture and reduces noise.
Item code:

550292

550 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 103,1959
200 - 599 R 66,1401
600 - 999 R 55,7391
1000 + R 47,1725
Standard pack: 200

Order in multiple of 20

Total price:

R 2 063,92

20 x R 103,1959

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Fitting Style Push In
Type Push In Fixing
Body Length 50.0 mm
Distance Between Fixing Holes 20.0 mm
Hole Size 12.0 mm
Overall Width 12.0 mm
Pin Hole Diameter 6.0 mm
Price per piece incl VAT 6.0402 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us