Menu Search

Adjustable Feet 40.0 mm M10 69.0 mm Black

Item code:

1504568

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 1 917,0257
Standard pack: 1

Order in multiple of 1

Total price:

R 1 917,03

1 x R 1 917,0257

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 40.0 mm
Swivel Articulation 3 °
Mount Type Socket
Thread Length 69.0 mm
Thread Size M10
Overall Height 69.0 mm
Load Capacity 100.0 kg
Commodity Code 8487909090
Base Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us