Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.
The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Male Clip Shank Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | Female Washer Stem Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
R 2,0993 - R 2,6207 | 2874 In stock - Delivery conditions may apply, visit our FAQs |
Transparent
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
R 3,5788 - R 7,1205 | 12001 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
LDPE;PP
|
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
R 2,4234 - R 4,8037 | In production |
Black
|
LDPE;PP
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||||
R 3,3674 - R 4,1987 | 23281 In stock - Delivery conditions may apply, visit our FAQs |
White
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
R 3,5788 - R 8,8748 | 1035 In stock - Delivery conditions may apply, visit our FAQs |
White
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||||
R 2,8602 - R 3,5788 | 4366 In stock - Delivery conditions may apply, visit our FAQs |
White
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
R 3,0997 - R 7,6365 | 8797 In stock - Delivery conditions may apply, visit our FAQs |
White
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||||
R 3,5788 - R 4,4805 | 3106 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||||
R 3,5224 - R 3,8887 | 49995 In stock - Delivery conditions may apply, visit our FAQs |
White
|
LDPE
|
0.118 in
3.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||||
R 1,2379 - R 1,5282 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
0.094 in
2.4 mm
|
0.5 in
12.7 mm
|
||||
R 9,8362 - R 14,7543 | 98 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
LDPE
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.079 in
2.0 mm
|
||||
R 2,5502 - R 2,5502 | 18285 In stock - Delivery conditions may apply, visit our FAQs |
Transparent
|
LDPE;PP
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
0.039 - 0.197 in
1.0 - 5.0 mm
|
0.315 in
8.0 mm
|
||||
R 2,3952 - R 5,8821 | 14001 In stock - Delivery conditions may apply, visit our FAQs |
Transparent
|
LDPE;PP
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||||
R 2,3389 - R 2,3389 | In production |
Transparent
|
LDPE;PP
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.197 - 0.394 in
5.0 - 10.0 mm
|
|
||||
R 2,6207 - R 3,2688 | 9402 In stock - Delivery conditions may apply, visit our FAQs |
Transparent
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.811 in
46.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||||
R 3,8183 - R 7,5849 | 1019 In stock - Delivery conditions may apply, visit our FAQs |
White
|
LDPE;PP
|
1.102 in
28.0 mm
|
0.866 in
22.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
R 2,2261 - R 5,5209 | 800 In stock - Delivery conditions may apply, visit our FAQs |
Transparent
|
LDPE;PP
|
1.102 in
28.0 mm
|
0.866 in
22.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
R 2,4657 - R 3,0715 | 15380 In stock - Delivery conditions may apply, visit our FAQs |
Transparent
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
R 2,2543 - R 5,5725 | 1661 In stock - Delivery conditions may apply, visit our FAQs |
Transparent
|
LDPE;PP
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.472 in
12.0 mm
|
||||
R 3,3674 - R 8,3588 | 11362 In stock - Delivery conditions may apply, visit our FAQs |
Black
|
LDPE;PP
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
0.315 - 0.787 in
8.0 - 20.0 mm
|
0.236 in
6.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue