429940001E
Quantity | Unit price |
---|---|
1 + | R 106,8047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 80.0 mm |
---|---|
Overall Length | 3.15 in |
Overall Width | 80.0 mm |
Overall Width | 3.15 in |
Overall Thickness | 12.0 mm |
Overall Thickness | 0.472 in |
Pin Material | Stainless Steel |
Mounting Method | Screw In |
Mounting Orientation | Right Handed |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue