Menu Search

Draw Latch 90.0 mm 47.0 mm 16.0 mm Steel

Item code:

498011

1508 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 R 281,2089
25 - 124 R 113,8171
125 - 249 R 111,4359
250 - 374 R 109,2943
375 + R 106,9131
Standard pack: 25

Order any quantity

Total price:

R 281,21

1 x R 281,2089

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Chrome
Finish Zinc Plated
Material Steel
Type Latch & Strike
Overall Height 16.0 mm
Overall Length 90.0 mm
Overall Width 47.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us