5931219E
Quantity | Unit price |
---|---|
1 - 49 | R 399,3682 |
50 + | R 204,5834 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 5.0 mm |
---|---|
Leaf Thickness | 0.197 in |
Overall Length | 66.0 mm |
Overall Length | 2.598 in |
Overall Thickness | 19.5 mm |
Overall Thickness | 0.768 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Number of Mounting Holes | 4 |
Mounting Orientation | Universal |
Mounting Method | Open Hole |
Mount Style | Screw On |
Removability | Fixed |
Full Material | Die Cast Zinc Alloy |
Pin Material | Stainless Steel |
Colour | Black |
Finish | Powder Coated |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue