10110799
MNI-8-16-109
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | R 6,6506 |
| 5000 + | R 6,3319 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 6.4 mm |
|---|---|
| Base Height | 0.252 in |
| Flange Outside Diameter | 8.7 mm |
| Flange Outside Diameter | 0.343 in |
| Base Outside Diameter | 5.2 mm |
| Base Outside Diameter | 0.205 in |
| Inside Diameter | 4.4 mm |
| Inside Diameter | 0.173 in |
| Flange Height | 0.063 in |
| Flange Height | 1.6 mm |
| Washer Type | Insulation Sleeve |
| Compatible Screw Sizes (All) | M4 |
| Colour | Natural |
| Material | PA |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue