36614
Quantity | Unit price |
---|---|
1000 + | R 6,201 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 8.0 mm |
---|---|
Base Height | 0.315 in |
Base Outside Diameter | 8.0 mm |
Base Outside Diameter | 0.315 in |
Flange Height | 2.0 mm |
Flange Height | 0.079 in |
Flange Outside Diameter | 11.0 mm |
Flange Outside Diameter | 0.433 in |
Inside Diameter | 5.0 mm |
Inside Diameter | 0.197 in |
Thickness | 10.0 mm |
Thickness | 0.394 in |
Colour | Natural |
Washer Type | Bushing Washer |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue