Menu Search

Shoulder Screw Pan Head M5 5.0 7.0 303 Stainless Steel

This Pan Head Shoulder screw comprises a cylindrical shaft with a pan-head on one end and a shoulder on the other. It is appropriate for low-profile applications and is strong and corrosion-resistant, but not for harsh environments. Easy to install using a slotted screwdriver. Made of A2 stainless.
Item code:

20223243

24 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 68,4817
100 - 249 R 61,593
250 - 749 R 54,7043
750 + R 48,0182
Standard pack: 1

Order in multiple of 1

Total price:

R 68,48

1 x R 68,4817

Specifications

Imperial
Metric
SKU attributes
d1 M5
l1 5.0
d2 tol. H9 7.0
D3 11.0
l2 7.0
H1 2.7
w1 1.2
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us