Menu Search

Price Channel 28.0 mm (H) Clear

This adhesive backed PVC channel is manufactured from extruded PVC and helps to create an attractive, organized display within the retail industry.
Item code:

497185

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 66,5613
50 - 499 R 36,5629
500 - 999 R 34,7453
1000 + R 32,9137
Standard pack: 50

Order in multiple of 5

Total price:

R 332,81

5 x R 66,5613

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Compatible Print Height 28.0 mm
Overall Length 1.0 m
Type Adhesive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us