Menu Search

Price Channel 39.0 mm (H) Clear

This adhesive backed channel is manufactured from extruded PVC and helps to create an attractive, organized display within the retail industry.
Item code:

492780

1574 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 147,0542
50 - 499 R 62,9671
500 + R 59,8251
Standard pack: 50

Order in multiple of 5

Total price:

R 735,27

5 x R 147,0542

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Polyvinyl Chloride
Compatible Print Height 39.0 mm
Overall Length 1.0 m
Type Adhesive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us