Quantity | Unit price |
---|---|
50 - 499 | R 16,3565 |
500 - 2499 | R 7,5803 |
2500 - 4999 | R 7,4112 |
5000 + | R 7,2844 |
Compatible Outside Tube Diameter | 25.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.984 in |
Minimum Compatible Wall Thickness | 1.0 mm |
Minimum Compatible Wall Thickness | 0.039 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Threaded Centre | Yes |
Thread Size | M8 |
Full Material | High Density Polyethylene |
Colour | Black |
Finish | Textured |
Fitting Style | Push Fit |
Head Shape | Round |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue