Item code:
461366
Quantity | Unit price |
---|---|
20 - 199 | R 48,0012 |
200 + | R 18,8144 |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.co.za and we will respond within 2 working days
Colour | Black |
---|---|
Finish | Polished |
Fitting Style | Push Fit |
Full Material | Nylon |
Head Shape | Round |
Material | Nylon |
Metal Prongs | No |
Threaded Centre | Yes |
Compatible Thread Sizes (All) | M10 |
Compatible Outside Tube Diameter | 50.0 mm |
Compatible Outside Tube Diameter | 1.969 in |
Compatible Tube Gauge | 1.5 |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue