These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 6,4249 - R 7,1576 | 2306 In stock - Delivery conditions may apply, visit our FAQs |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||||||||
R 2,0148 - R 2,2543 | 29280 In stock - Delivery conditions may apply, visit our FAQs |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||||||||
R 6,2981 - R 6,9744 | 3085 In stock - Delivery conditions may apply, visit our FAQs |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||||||||
R 8,5524 - R 9,4824 | 3940 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||||||||
R 1,2793 - R 1,423 | 4653 In stock - Delivery conditions may apply, visit our FAQs |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
||||||||
R 7,1294 - R 7,9043 | 14902 In stock - Delivery conditions may apply, visit our FAQs |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||||||||
R 5,03 - R 5,6077 | 3150 In stock - Delivery conditions may apply, visit our FAQs |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||||||||
R 5,3682 - R 5,9458 | 780 In stock - Delivery conditions may apply, visit our FAQs |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||||||||
R 5,5654 - R 6,1854 | 5216 In stock - Delivery conditions may apply, visit our FAQs |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue