Quantity | Unit price |
---|---|
1 - 49 | R 1 215,6481 |
50 + | R 396,3593 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Low Density Polyethylene |
Cap Style | Recessed |
Fitting Style | Push Fit |
DIN Pipe Specification | DN 400 |
Compatible Pipe Nominal Diameter | 406.4 mm |
Compatible Pipe Nominal Diameter | 16 in |
Outside Diameter | 406.4 mm |
Outside Diameter | 16 in |
Overall Height | 100.0 mm |
Overall Height | 3.937 in |
Wall Thickness | 23.0 mm |
Wall Thickness | 0.906 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue