110400034E
Quantity | Unit price |
---|---|
1 - 24 | R 1 136,4761 |
25 + | R 688,4166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Latch Material | Stainless Steel |
---|---|
Cam Material | Stainless Steel |
Colour | Natural |
Latch Style | Quarter-Turn Cam Latch |
Locking Type | Non-Locking |
Includes | Cam Sold Separately. Two keys supplied with each latch |
Mounting Orientation | Universal |
Handle Length | 80.0 mm |
Handle Length | 3.15 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue