Quantity | Unit price |
---|---|
1000 - 4999 | R 2,4094 |
5000 - 9999 | R 2,1904 |
10000 + | R 1,9913 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 9.5 mm |
---|---|
Anchor Length | 0.374 in |
Pin Head Diameter | 9.0 mm |
Pin Head Diameter | 0.354 in |
Pin Head Height | 2.2 mm |
Pin Head Height | 0.087 in |
Head Diameter | 9.0 mm |
Head Diameter | 0.354 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Compatible Hole Diameter Range | 5.1 - 5.2 mm |
Compatible Hole Diameter Range | 0.201 - 0.205 in |
Compatible Panel Thickness Range | 2.5 - 3.5 mm |
Compatible Panel Thickness Range | 0.098 - 0.138 in |
Colour | Black |
Full Material | Nylon 6 |
Rivet Type | Snap Rivet |
Rivet Head Shape | Mushroom |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue