Menu Search

Push Fitting Tee 6.0 mm HDPE Natural

This T- shape Tube connector is used to join three flexible plastic or rubber hoses together and creates a tight, secure seal. It is easy and quick to install thanks to its push fit system. Resistant to chemical agents as it is made from HDPE with a natural colour.
Item code:

12828

6269 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 4,4838
10000 + R 1,7096
Standard pack: 10000

Order in multiple of 1000

Total price:

R 4 483,80

1000 x R 4,4838

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material High Density Polyethylene
Outside Diameter 6.0 mm
Tube Diameter 6.0 mm
Commodity Code 3917400099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us