1337678
Quantity | Unit price |
---|---|
25 - 74 | R 77,8373 |
75 - 199 | R 63,8434 |
200 - 499 | R 52,7858 |
500 + | R 47,5998 |
Body Thread Length | 8.5 mm |
---|---|
Body Thread Length | 0.335 in |
Force Full retraction | 37.0 N |
Force Full retraction | 37.0 N |
Initiating Force | 16.0 N |
Initiating Force | 16.0 N |
Nose Diameter | 10.0 mm |
Nose Diameter | 0.394 in |
Width | 1.7 mm |
Width | 0.067 in |
Body Thread Size | 8.5 mm |
Handle Type | Spring Plunger Handle |
Ball Material | Stainless Steel |
Body Material | Stainless Steel |
Stud Thread Size | 13.0 |
Type | 1 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue