Menu Search

Poster Holder A4 Portrait

Adjustable two-piece A4 Poster Holder designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight. They are quick and easy to install due to their flexibility. Made of Aluminium material.
Item code:

464738

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 R 234,1015
50 - 99 R 222,3929
100 + R 210,6843
Standard pack: 5

Order in multiple of 5

Total price:

R 1 170,51

5 x R 234,1015

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us