Quantity | Unit price |
---|---|
28 - 279 | R 32,1455 |
280 - 559 | R 15,4142 |
560 - 1119 | R 14,6533 |
1120 + | R 13,8643 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Round;Adhesive |
---|---|
Colour | Clear |
Connector Type Included | Not Included |
Full Material | Acrylonitrile Butadiene Styrene;Polystyrene |
Head Style | Clip |
Rod Included | Not Included |
Shelf End Clip Style | Round;Adhesive |
Base Diameter | 28.0 mm |
Base Diameter | 1.102 in |
Head Length | 38.5 mm |
Head Length | 1.516 in |
Head Width | 22.0 mm |
Head Width | 0.866 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue