Quantity | Unit price |
---|---|
10 - 99 | R 50,6176 |
100 - 499 | R 24,2344 |
500 - 999 | R 23,0226 |
1000 + | R 21,8109 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Small Clip |
---|---|
Colour | Clear |
Connector Type Included | Included |
Full Material | Polystyrene;Polyacetal |
Head Style | Clip |
Rod Included | Included |
Shelf End Clip Style | Small Clip |
Base Length | 38.5 mm |
Base Length | 1.516 in |
Head Length | 40.0 mm |
Head Length | 1.575 in |
Head Width | 80.0 mm |
Head Width | 3.15 in |
Length Between Clips | 100.0 mm |
Length Between Clips | 3.937 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue