Quantity | Unit price |
---|---|
10 - 99 | R 87,2005 |
100 - 499 | R 41,593 |
500 - 999 | R 39,5359 |
1000 + | R 37,4506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Large Clip |
---|---|
Colour | Clear |
Connector Type Included | Included |
Full Material | Polystyrene;Polyacetal |
Head Style | Card Holder |
Rod Included | Included |
Shelf End Clip Style | Large Clip |
Base Length | 58.0 mm |
Base Length | 2.283 in |
Head Length | 27.0 mm |
Head Length | 1.063 in |
Head Width | 27.0 mm |
Head Width | 1.063 in |
Length Between Clips | 100.0 mm |
Length Between Clips | 3.937 in |
Price per piece incl VAT | 5.1039 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue