Menu Search

Bevel Edge Protector Plug 431.8 mm

Item code:

41024

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 675,689
50 + R 655,7904
Standard pack: 1

Order in multiple of 1

Total price:

R 675,69

1 x R 675,689

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 457.2 mm
Height 105.0 mm
Plug Diameter 431.8 mm
Wall Thickness 12.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us