Nut Protection Caps provide superior protection for nuts, screws and bolts across many outdoor applications. These caps benefit from resistance to most chemicals, and excelled environmental resistant properties to guard exposed fastening assemblies against the elements.
Available in a range of sizes, these durable protective caps create a neat finished appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Distance Across Flats | Compatible Nut Size | Colour | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
R 12,282 - R 24,0722 | In production |
0.945 in
24.0 mm
|
M16
|
White
|
1.575 in
40.0 mm
|
||||||
R 12,4282 - R 24,3912 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M20
|
White
|
1.89 in
48.0 mm
|
||||||
R 3,1103 - R 4,3066 | 34250 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
M8
|
Grey
|
0.748 in
19.0 mm
|
||||||
R 8,0683 - R 13,1194 | 1798 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M12
|
Grey
|
1.063 in
27.0 mm
|
||||||
R 10,5274 - R 23,2082 | 9249 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M20
|
Grey
|
1.102 in
28.0 mm
|
||||||
R 2,4324 - R 4,4529 | In production |
0.512 in
13.0 mm
|
M8
|
Grey
|
0.591 in
15.0 mm
|
||||||
R 6,3669 - R 10,3413 | In production |
0.748 in
19.0 mm
|
M12
|
Grey
|
0.827 in
21.0 mm
|
||||||
R 11,6307 - R 22,7828 | 16074 In stock - Delivery conditions may apply, visit our FAQs |
1.181 in
30.0 mm
|
M20
|
Grey
|
1.89 in
48.0 mm
|
||||||
R 1,7014 - R 2,366 | 19168 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
M6
|
White
|
0.52 in
13.2 mm
|
||||||
R 1,8476 - R 2,5786 | 9042 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
M8
|
Black
|
0.598 in
15.2 mm
|
||||||
R 2,3527 - R 3,0306 | 6948 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
M10
|
Grey
|
0.787 in
20.0 mm
|
||||||
R 2,685 - R 3,7085 | 16881 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M12
|
White
|
0.866 in
22.0 mm
|
||||||
R 2,8578 - R 3,9743 | 11325 In stock - Delivery conditions may apply, visit our FAQs |
0.709 in
18.0 mm
|
M12
|
Black
|
0.906 in
23.0 mm
|
||||||
R 6,1543 - R 13,5447 | 5 In stock - Delivery conditions may apply, visit our FAQs |
1.063 in
27.0 mm
|
M18
|
Grey
|
1.26 in
32.0 mm
|
||||||
R 2,2198 - R 3,1103 | In production |
0.394 in
10.0 mm
|
M6
|
Black
|
0.394 in
10.0 mm
|
||||||
R 2,4058 - R 3,3496 | 10255 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
M8
|
Black
|
0.472 in
12.0 mm
|
||||||
R 3,4958 - R 4,8782 | 4994 In stock - Delivery conditions may apply, visit our FAQs |
0.669 in
17.0 mm
|
M10
|
Black
|
0.591 in
15.0 mm
|
||||||
R 6,5397 - R 10,5939 | 1693 In stock - Delivery conditions may apply, visit our FAQs |
0.748 in
19.0 mm
|
M12
|
Black
|
0.669 in
17.0 mm
|
||||||
R 8,1747 - R 13,2656 | 69 In stock - Delivery conditions may apply, visit our FAQs |
0.866 in
22.0 mm
|
M14
|
Black
|
0.866 in
22.0 mm
|
||||||
R 9,7033 - R 21,3606 | In production |
0.945 in
24.0 mm
|
M16
|
Black
|
1.378 in
35.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue