493183
Quantity | Unit price |
---|---|
100 - 999 | R 42,4947 |
1000 + | R 40,3812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Shape | Round |
---|---|
Colour | White |
Magnet Material | Ferrite |
Mounting Method | Magnet Attatchment |
Base Diameter | 40.0 mm |
Base Diameter | 1.575 in |
Overall Diameter | 40.0 mm |
Overall Diameter | 1.575 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Overall Width | 40.0 mm |
Overall Width | 1.575 in |
Pull Force | 12.0 kg |
Pull Force | 12.0 kg |
Price per piece incl VAT | 2.3677 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue