Quantity | Unit price |
---|---|
25 - 249 | R 49,4072 |
250 - 999 | R 24,1652 |
1000 + | R 19,4731 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 20.0 mm |
---|---|
Head Diameter | 0.787 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Thread Length | 70.0 mm |
Thread Length | 2.756 in |
Thread Size | M10 |
Screw Type | Machine Screw |
Drive Type | Slotted Drive |
Head Type | Binder Head |
Colour | Natural |
Finish | No Finish |
Specifications | DIN 85 |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue